SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The timesync event router (TIMESYNC_INTRTR0) and compare event router (CMPEVT_INTRTR0) are instantiations of the generic interrupt router module in the device.
The TIMESYNC_INTRTR0 implements a set of multiplexers to provide selection of active CPTS time sync events for routing to CPTS capable modules. There is one register per output that controls the selection (TIMESYNC_INTRTR0_MUXCNTL_y).
The CMPEVT_INTRTR0 implements a set of multiplexers to provide selection of active CPTS counter compare events for routing as CPU or DMA events. There is one register per output that controls the selection (CMPEVT_INTRTR0_MUXCNTL_y).
Table 10-112 summarizes the configuration details for TIMESYNC_INTRTR0 and CMPEVT_INTRTR0.
| Module | Number of Inputs | Number of Outputs | Input Interrupt Type |
|---|---|---|---|
| TIMESYNC_INTRTR0 | 42 | 41 | Level |
| CMPEVT_INTRTR0 | 83 | 43 | Pulse |
Refer to INTRTR Overview for the general programming sequence that is recommended to be followed for all interrupt routers in the device.