SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Please refer to the AM64x DDR Board Design and Layout Guidelines application note for detailed information on DDR interface connections to LPDDR4 and DDR4 memory devices
Table 8-2 describes the DDRSS0 I/O signals used for connection to SDRAM devices.
| Module Pin | Device Level Signal | I/O(1) | Description | Module Pin Reset Value(2) |
|---|---|---|---|---|
| RESETN | DDR0_RESET0_n | O | SDRAM reset | 0x0 |
| CK | DDR0_CK0 | O | SDRAM differential clock pair | 0x0 |
| CKN | DDR0_CK0_n | O | 0x1 | |
| ALERTN | DDR0_ALERT_n | IO | SDRAM parity error output | HiZ |
| A[13-0] | DDR0_A[13-0] | O | SDRAM address and command bus | HiZ |
| WEN | DDR0_WE_n | O | SDRAM write enable | 0x0 |
| CASN | DDR0_CAS_n | O | SDRAM column address strobe | 0x0 |
| RASN | DDR0_RAS_n | O | SDRAM row address strobe | 0x0 |
| ACTN | DDR0_ACT_n | O | SDRAM activate | 0x0 |
| BA[1-0] | DDR0_BA[1-0] | O | SDRAM bank address | 0x0 |
| BG[1-0] | DDR0_BG[1-0] | O | SDRAM bank group | 0x0 |
| PAR | DDR0_PAR | O | SDRAM command parity | 0x0 |
| CSN[1-0] | DDR0_CS[1-0]_n | O | SDRAM chip select | 0x0 |
| ODT[1-0] | DDR0_ODT[1-0] | O | SDRAM on-die termination | 0x0 |
| CKE[1-0] | DDR0_CKE[1-0] | O | SDRAM CKE | 0x0 |
| DQ[15-0] | DDR0_DQ[15-0] | IO | SDRAM data bus | HiZ |
| DM[1-0] | DDR0_DM[1-0] | IO | SDRAM data and mask/DBI | HiZ |
| DQS[1-0] | DDR0_DQS[1-0] | IO | SDRAM data strobe | HiZ |
| DQSN[1-0] | DDR0_DQS[1-0]_n | IO | SDRAM data strobe invert | HiZ |
For more information about device level signals (pull-up/down resistors, buffer type, multiplexing and others), see tables Pin Attributes and Pin Multiplexing in the device-specific Datasheet.