SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Some of the ELM features described in this section may not be supported on this family of devices. For more information, see ELM Not Supported Features.
Table 12-3351 describes the power-management features available to the ELM.
Feature | Registers | Description |
---|---|---|
Clock autogating | ELM_SYSCONFIG[0] AUTOGATING | This bit allows a local power optimization inside the module by gating the ELM_FICLK clock upon the interface activity. |
Idle modes | ELM_SYSCONFIG[4-3] SIDLEMODE | Force-idle, no-idle, and smart-idle modes are available. |
Clock activity | ELM_SYSCONFIG[8] CLOCKACTIVITY | The clock can be switched off or maintained. |