SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The General-Purpose Input/Output (GPIO) peripheral provides dedicated general-purpose pins that can be configured as either inputs or outputs. When configured as an output, the user can write to an internal register to control the state driven on the output pin. When configured as an input, user can obtain the state of the input by reading the state of an internal register.
In addition, the GPIO peripheral can produce host CPU interrupts and DMA synchronization events in different interrupt/event generation modes.
The device has three instances of GPIO modules. The GPIO pins are grouped into banks (16 pins per bank and 9 banks per module), which means that each GPIO module provides up to 144 dedicated general-purpose pins with input and output capabilities; thus, the general-purpose interface supports up to 432 (3 instances × (9 banks × 16 pins)) pins. Since MCU_GPIO0_[23:143], GPIO0_[87:143], and GPIO1_[88:143] are reserved in this device, general purpose interface supports up to 198 pins.
Table 12-110 shows GPIO modules allocation within device domains.
| Module Instance | Domain | |
| MCU | MAIN | |
| MCU_GPIO0 | ✓ | - |
| GPIO0 | - | ✓ |
| GPIO1 | - | ✓ |
Figure 12-53 presents the GPIO modules overview.
Figure 12-53 GPIO Modules Overview