SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The Bus Interface Unit is reponsible for merging and buffering all of the transactions that originate from the various initiator blocks inside the DMA controller into the 4 seperate VBUSM initiator interfaces. Arbitration between the blocks to a given VBUSM interface is round robin within a single priority level. A 2 word deep retiming buffer is provided on each sub interface of each provided VBUSM bus.