SPRUIM2H May 2020 – October 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
Short Description:
Long Description: Identification register
Return to Summary Table
Instance Name | Physical Address |
---|---|
CMP_EVENT_INTROUTER0 | 00A3 0000h |
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
SCHEME | BU | FUNCTION | |||||||||||||
R | R | R | |||||||||||||
1 | 10 | 11010010100 | |||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RTLVER | MAJREV | CUSTOM | MINREV | ||||||||||||
R | R | R | R | ||||||||||||
10000 | 1 | 0 | 0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
31 - 30 | SCHEME | R | 1h | scheme |
29 - 28 | BU | R | 2h | bu |
27 - 16 | FUNCTION | R | 694h | function |
15 - 11 | RTLVER | R | 10h | rtl version |
10 - 8 | MAJREV | R | 1h | major version |
7 - 6 | CUSTOM | R | 0h | custom id |
5 - 0 | MINREV | R | 0h | minor version |