SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-332 lists the steps in the timer mode configuration.
Step | Register/Bit Field/Programming Model | Value |
---|---|---|
Select autoreload mode. | DMTIMER1MS_TCLR[1] AR | 0x- |
Set prescale timer value. | DMTIMER1MS_TCLR[4-2] PTV | 0x- |
Enable prescaler. | DMTIMER1MS_TCLR[5] PRE | 0x1 |
Enable overflow interrupt. | DMTIMER1MS_IRQSTATUS_SET[1] OVF_EN_FLAG | 0x1 |
Load timer counter value. | DMTIMER1MS_TCRR | 0x- |
Load timer load value. | DMTIMER1MS_TLDR | 0x- |
Start the timer. | DMTIMER1MS_TCLR[0] ST | 0x1 |