SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | msk | r/w | 0x0 |
This field is used to indicate whether the source of an interrupt is a level (default) or a pulse for event group M. This is informational so that an ISR may query this register and know whether it has to clear a pulse event or a level event (see Section 7.9.7.5.7 Interrupt Handling). The value has no effect on how the VIM hardware functions. The input interrupts are agnostic as to whether they are pulse or level. Each bit corresponds to event Q where Q = M*32+Bit (Example: bit 0 is event M*32+0, bit 1 is M*32 + 1 etc…) 0 – Level (default) 1 – Pulse |