SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
CRC generate several types of interrupts per channel. Associated with each interrupt there is a interrupt enable bit (see MCRC64_0_CRC_INTS). No interrupt is generated in Full-CPU mode.
CRC Mode | Compression Complete | CRC Fail | Overrun | Underrun | Timeout |
---|---|---|---|---|---|
AUTO | No | Yes | Yes | Yes | Yes |
Semi-CPU | Yes | No | Yes | No | Yes |
Full-CPU | No | No | No | No | No |