SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The CSI_RX_IF will stop processing the current frame and continue the stream when a packet header ECC error is detected, as the current frame synchronisation cannot be maintained.
The system can perform a soft reset on the individual stream to clear the pixel interface and payload FIFO and allow the system to restart the stream from the next frame start.