SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Figure 12-365 shows the flow of DIT-/TDM- mode transmit interrupt events servicing for the MCASP module.
These registers are for MCASP receive interrupt events servicing: MCASP_RSTAT, MCASP_RBUFn, MCASP_RFMT (n = 0 to 15).
Table 12-297 lists the subprocess call summary for receive interrupt events servicing.
Subprocess Name | Cross-Reference |
---|---|
MCASP receive error handling | Figure 12-367 |
Start of frame handling | Section 12.5.2.4.12.2, Receive Data Ready Event and Interrupt |