Setup DMA channel 1 with the source address from which the memory area to be
verified are mapped. Setup the destination address
to the MCRC64_0_PSA_SIGREGL1/H1. Put the starting
address at post increment addressing mode and put
the destination address at constant address mode.
Use hardware DMA request to trigger an entire
block transfer for channel 1. Disable
autoinitiation for DMA channel 1.