SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The Tx Per-Split-Channel Buffers implement a FIFO for each BCDMA Tx split mode channel and is used for buffering payload data that has been fetched by read DMA unit modules. Data is transferred from the buffer to the remote peripheral via a PSI-L interface. This unit is optional and is only present if one or more Tx split mode channels are configured in the BCDMA instance.