SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The emulation control input (susp_emususp) and the per channel emulation control 'free' bit allow DMA operation to be suspended on a per channel basis. When the emulation suspend state is entered, the DMA will stop processing receive and transmit TRs for each channel at the next TR boundary. Any TR currently in reception or transmission will be halted at its next FIFO boundary as configured through the 'X' and 'Y' parameters in the static TR. Emulation control is implemented for compatibility with other peripherals. Each source and destination channel can be configured to either honor the suspend signal, or to 'free run' without regard to suspend. This is controlled via the 'free' bit in the channel Enable Register. Note the real time emulation suspend request signal is not supported.