SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Bits | Field | Type | Reset | Description |
---|---|---|---|---|
31:0 | msk | r/w1tc | 0x0 |
This field is used to disable the mask of events in Group M. Each bit corresponds to event Q where Q = M*32+Bit (Example: bit 0 is event M*32+0, bit 1 is M*32 + 1 etc…) Read: 0 – Disabled 1 – Enabled Write: 0 – No effect 1 – Clear Enable |