SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
In this configuration, the WKUP_ESM is used to consolidate all the error interrupts from the WKUP domain and the WKUP_safe domain as interrupt outputs, and those interrupt outputs from the WKUP_ESM are routed as interrupt inputs to the MAIN_ESM. In order to avoid the interrupt dependence loop, the WKUP_ESM shall disable the interrupt inputs from ESM0.