SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The programmer can choose one of four duty cycles for modulation pulses by setting the appropriate value in the UART_MDR2[5-4] CIR_PULSE_MODE bit field (1/4, 1/3, 5/12, or 1/2).
Figure 12-69 shows the CIR modulation duty cycles.
The transmission logic ensures that all pulses are transmitted completely (no cutoff during transmission). While transmitting continuous bytes back-to-back, no delay is inserted between 2 transmitted bytes. Thus, software must handle the delay between consecutively transmitted bytes if the receiving end requires it.