SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
For a basic TR request the same algorithm is used. The innermost loop always consumes physically contiguous elements from memory. Its implicit dimension is 1 byte. The pointer itself moves from fetch to fetch on the maximum byte alignments specified for the BCDMA, in increasing order. In each level outside the inner loop, the loop moves the pointer to a new location based on the size of that loop level’s dimension.