SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Table 12-68 lists the TX FIFO trigger level settings.
SCR[6] | TLR[3:0] | TX FIFO Trigger Level |
---|---|---|
0 | = 0x0 | Defined by the UART_FCR[5-4] TX_FIFO_TRIG bit field (8,16, 32, or 56 spaces) |
0 | != 0x0 | Defined by the UART_TLR[3-0] TX_FIFO_TRIG_DMA bit field (from 4 to 60 spaces with a granularity of 4 spaces) |
1 | Value | Defined by the concatenated value of TX_FIFO_TRIG_DMA and TX_FIFO_TRIG (from 1 to 63 spaces with a granularity of 1 space) |
Note: The combination of TX_FIFO_TRIG_DMA = 0x0 and TX_FIFO_TRIG = 0x0 (all zeros) is not supported (minimum of 1 space required). All zeros result in unpredictable behavior. |