SPRUJB3 March 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Module Instance | Power Sleep Controller | Power Domain | Module Domain | Index | Default | Controllable | Dependencies |
---|---|---|---|---|---|---|---|
FSS0_FSAS_0 | PSC0 | GP_CORE | LPSC_MAIN_FSS_OSPI | 28 | ON | YES | LPSC_MAIN_IP |
Module Instance | Source | Description |
---|---|---|
FSS0 | PSC0 | FSS0 reset |
Module Instance | Module Interrupt Signal | Destination Interrupt Input | Destination | Description | Type |
---|---|---|---|---|---|
FSS0_FSAS_0 | FSS0_FSAS_0_ecc_intr_err_pend_0 | ESM0_esm_lvl_event_IN_141 | ESM0 | FSS0_FSAS_0 interrupt request | level |
Module Instance | Module Clock Input | Source Clock Signal | Source Control Register | Description |
---|---|---|---|---|
FSS0_FSAS_0 | ICLK | MAIN_SYSCLK0 | FSS0_FSAS_0 Interface Clock |