TMDSHVMTRINSPIN

High Voltage Motor Control Kit with InstaSPIN-FOC and InstaSPIN-MOTION enabled Piccolo MCU

TMDSHVMTRINSPIN

Order now

Overview

TMDSHVMTRINSPIN is a DIMM100 controlCARD based motherboard evaluation module.  The High Voltage Motor Control Kit with InstaSPIN™ technology provides a great reference platform to learn and experiment with digital control of high voltage motors, utilizing the revolutionary InstaSPIN-FOC and InstaSPIN-MOTION motor control technologies included on Texas Instruments’ C2000™ InstaSPIN 32-bit microcontroller family. With InstaSPIN technology, motor system developers can quickly identify, automatically tune, and fully control a three phase motor, providing an “instantly” stable and functional motor control system. This kit is a superb, all-around motor inverter design tool, showcasing sensorless and encoder based control of the most common types of high voltage, three phase motors—including AC induction (ACI), brushless DC (BLDC), and permanent magnet synchronous motors (PMSM and IPM).

To view other kits featuring InstaSPIN motion control technology, please visit the InstaSPIN website.

Features

Hardware Features

  • Three phase inverter baseboard with interface to accept DIMM100 controlCARDs
  • XDS100v1 USB to JTAG emulation (with additional UART)
  • 3-phase motor inverter stage rated for 1KW loads
  • Two phase interleaved power factor correction stage rated to 750W (no software examples)
  • 85-132 VAC / 170-250 VAC input
  • Isolated CAN communications interface
  • Isolated UART communications interface
  • Isolated USB JTAG emulation
  • Four PWM DACs for observation and debug of system variables through an oscilloscope
  • Over-current protection for PFC stages and inverter stage via MCU PWM trip functionality
  • Includes the following controlCARDs
  • Hardware Files are in controlSUITE at development_kits\HVMotorCtrl+PfcKit_v2.1

 

Software Features

  • InstaSPIN-FOC technology brings powerful sensorless field oriented motor control technology to all skill levels of designers. InstaSPIN-FOC auto-identifies, auto-tunes, and fully controls 3-phase motors in minutes
  • InstaSPIN-MOTION builds on InstaSPIN-FOC technology to provide robust movement control, allowing you to accelerate, position, and plan your movement
  • Free download of Code Composer Studio IDE
  • Free download of MotorWare for InstaSPIN and controlSUITE for additional device drivers
  • Free download of MotorControl SDK for InstaSPIN and additional device drivers
  • Free demonstration GUI of InstaSPIN capabilities
  • Free evaluation GUI to instrument any MotorWare project

 

C2000 real-time microcontrollers
TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28026F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Get started with our high voltage motor control kit

View package

Order this hardware only

Evaluation board

TMDSHVMTRINSPIN — High Voltage Motor Control Kit with InstaSPIN-FOC enabled Piccolo MCU

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
DRV8301-69M-KIT Three Phase BLDC & PMSM Motor Kit with DRV8301 and InstaSPIN-enabled Piccolo TMS320F28069M MCU HVBLDCMTR High Voltage Brushless DC Motor HVPMSMMTR High Voltage Permanent Magnet Synchronous Motor
DAUGHTER CARD
TMDSCNCD28027F controlCARD with Piccolo TMS320F28027FPTT, InstaSPIN™-FOC enabled TMDSCNCD28069MISO controlCARD with Piccolo TMS320F28069MPZT, InstaSPIN-FOC and InstaSPIN-MOTION enabled

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs
APPLICATION SOFTWARE & FRAMEWORK
MOTORKITSCNCD69MISO Motor Kit Application Software for TMDSCNCD28069MISO controlCARDs MOTORWARE MotorWare™ Software
DRIVER OR LIBRARY
CONTROLSUITE controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers
SOFTWARE PROGRAMMING TOOL
INSTASPINUNIVERSALGUI GUI Composer Runtime Installation and Webapp for MotorWare Universal GUI

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos