TMDSCNCD28054MISO is an InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 controlCARD based evaluation and development tool for the F2805x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.
For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28054MISO control card requires a DIMM100 baseboard to function.
Features
Hardware Features
- TMDSCNCD28054MISO: TMS320F28054M InstaSPIN-FOC and InstaSPIN-MOTION enabled DIMM100 based controlCARD
- Small form factor
- On-board isolated JTAG Debug Probe (Mini-USB XDS100v1)
- Hardware files can be found by downloading C2000Ware at boards\controlCARDs\TMDSCNCD28055ISO
- F28x analog I/O, digital I/O and JTAG signals to DIMM interface
- 5V power required from DIMM interface
Software Features
Get Started