SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The DPHY_TX lanes are controlled using the CSI_TX_IF_DPHY_CFG register. The clock enable will be asserted once the DPHY_TX is configured, PLL is programmed and locked and the lanes are enabled. Enabling the clock lane will then make the TX clock module stay in stop state with the DP/DN pads in LP11. The TX clock high speed ready state will be detected once the TX clock lane has completed the preamble and begun to drive the high speed clock.
The configured number of data lanes will be enabled at the same time as enabling the TX clock. The data lane will remain in LP until the high-speed clock is stable and the CSI_TX_IF makes the request for the data lane transitions from stop state to active (LP11-LP01-LP00).