SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
TIMER_ICLK | TIMER Interface Clock |
TIMER_FCLK | TIMER Functional Clock. |
Resets | |
Module Reset Input | Description |
TIMER_RST | Asyncronous Reset to TIMER |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
TIMER_INTR_PEND_0 | TIMER Interrupt Request | Level |
TIMER_TIMER_PWM_0 | TIMER Timesync Event | Level |