SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Several types of errors/exceptions may be encountered during reception of data. The following table outlines the various errors and exceptions that can occur:
Condition | Channel Type | Severity | Pauses Channel | Error Flag Set | Data Transfer | Data Flush | TR Flush | Event Output |
---|---|---|---|---|---|---|---|---|
Drop | UTC–single ended | Exception | No | No | Partial(2) | Until EOP | Until EOP(3) | Yes |
UTC- block copy | Illegal | - | - | - | - | - | - | |
EOL Asserted Prematurely | UTC – single ended | Exception | No | No | Normal | No | No | Yes |
UTC – block copy | Illegal | - | - | - | - | - | - | |
EOP Asserted Prematurely (Short Packet) | UTC – single ended | Exception | No | No | Normal | No | Until EOP(3) | Yes |
EOP Asserted Late (Long Packet) | UTC – single ended | Exception | No | No | Partial | Excess | No | Yes |
TR null icnt0 | All UTC | Error | Selectable(1) | Yes | No | No | Just that TR | No |
Unsupported TR Type | All UTC | Error | Selectable(1) | Yes | No | No | Just that TR | No |