SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The system module provides services to other modules. These services are not directly related to boot drivers. The system module is the only module that operates in the supervisor mode of the MCU (a few services will run in user). The system module supports the following functions:
The main level is able to detect if a received boot image is in the correct format and reject non-conforming images.