SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each VP output can be configured in BT.656 or BT.1120 mode. The following standards are not supported in BT.656 mode:
Unsupported formats when BT.1120 mode is used:
BT.656/BT.1120 modes use embedded EAV/SAV syncs.
Enabling BT.656 or BT.1120 format for a VP ouput is done by setting DSS0_VP_CONFIG[20] BT656ENABLE or [21] BT1120ENABLE register bit, respectively
It is not possible to enable BT.656 and BT.1120 modes simultaneously on the same VP output.