SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The DISPC supports multiple interrupt outputs, each of which can be set up independently of the other. There are also separate interrupt lines for different category of events such as functional, internal diagnostic error, and secure. This allows fully independent monitoring/control of the interrupt events by multiple hosts (up to 4). For more details on iterrupts, see Section 12.6.3.5, DISPC Interrupt Requests.