SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The following figure explains the boot code read done as chunks of data (the Driver can read the boot data as 2K, 4K, 1K and 8K etc. instead of 128K at a time