SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Each step can be configured to operate in one-shot or continuous mode via the least significant bit of the MODE bit-field of the respective ADC_CONFIG_j register. Steps configured for one-shot mode will perform a single conversion before being disabled by the FSM sequencer. Steps configured for continuous mode will automatically be re-enabled by the FSM sequencer after each conversion until disabled by software.