SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The DMA architecture specifies the data structures used by Texas Instruments standard communications modules to facilitate direct memory access (DMA) and to provide a consistent application programming interface (API) to the host software in multi-core devices. The data structures and the API used to manipulate them will be jointly referred to as NAVSS.
Frequent tasks are commonly offloaded from the host processor to peripheral hardware to increase system performance. Significant performance gains may result from careful design of the host software and communication module interface. In networking systems, packet transmission and reception are critical tasks. Texas Instruments has developed the NAVSS standard, which is aimed at maximizing the efficiency of interaction between the host software and communications modules.
The design goals for NAVSS are as follows:
NAVSS architecture is shown on Figure 10-1.