SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The VPAC0 VISS can receive camera data on its Camera Adaptive Layer (CAL) input port from either CSI_RX interface. The VPAC includes 2 Master interfaces for accessing DDR through the NavSS and includes PSIL interfaces to allow the NavSS UDMA to push data into the UTCs.