SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Table 4-39 shows configuration pins assignment to functions when boot mode is the USB mode.
BOOTMODE Pins | Field | Value | Description | MCU Only=1 Value |
---|---|---|---|---|
5 | Mode | 0 | DFU (USB device firmware upgrade) | N/A |
1 | Reserved | |||
4 | Lane Swap | 0 | D+/D- lines are not swapped | N/A |
1 | D+/D- lines are swapped |
Table 4-40 summarizes the USB pin configuration done by ROM code for USB boot device on port 0.
Device Pin | Module Signal | Pull Enable | Pull Direction | Driver Index | Rx En/Dis | Tx En/Dis | Pinmux Sel |
---|---|---|---|---|---|---|---|
TIMER_IO1 | USB0_DRVVBUS | Enable | Down | 0 | Disable | Enable | 6 |
Note that other USB pins do not have pin mux options.