SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Separate (INTA_ENABLE_SET_j and INTA_ENABLE_CLEAR_j) registers are provided to allow individual enable bits to be enabled or disabled without the need for a read-modify-write operation. When the INTA_ENABLE_SET_j register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be set. When the INTA_ENABLE_CLEAR_j register is written, all bits within written bytes which are 1 will cause corresponding bits in the internal enable register to be cleared.