SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The overcurrent detection circuit is external to the device. Software must specify an overcurrent condition to the controller whenever the overcurrent signal is received from the detection circuit. Software must set the OVERCURRENT_N bit to 0 in the USB3P0SS_W1 register when overcurrent was detected.