SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
This feature allows each multicontroller I2C to be addressed using four separate Own Addresses configured in the I2C_OA and I2C_OAx registers (where x = 1, 2, 3). An additional register (I2C_ACTOA) is used to indicate to the LH which address is used by the external controller to communicate with the I2C controller.
Each Own Address can be independently configured in 7-bit or 10-bit mode by setting the corresponding bit (I2C_CON[7] XOA0, I2C_CON[6] XOA1, I2C_CON[5] XOA2, or I2C_CON[4] XOA3).