SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
RAM ID Name | RAM ID | ECC Type | Inject Type | Accessible Flag | Row Width | RAM Size |
---|---|---|---|---|---|---|
I3C_IBIR_QUEUE | 0 | ECC Wrapper | Inject only | Yes | 21 | 21 B |
I3C_SLV_DDR_RX | 1 | ECC Wrapper | Inject only | Yes | 29 | 2 KB |
I3C_CMDR_QUEUE | 2 | ECC Wrapper | Inject only | Yes | 36 | 144 B |
I3C_SLV_DDR_TX | 3 | ECC Wrapper | Inject only | Yes | 29 | 2 KB |
I3C_IBI | 4 | ECC Wrapper | Inject only | Yes | 40 | 160 B |
I3C_CMD_WRD1 | 5 | ECC Wrapper | Inject only | Yes | 40 | 160 B |
I3C_TX_DATA | 6 | ECC Wrapper | Inject only | Yes | 41 | 5 KB |
I3C_CMD_WRD0 | 7 | ECC Wrapper | Inject only | Yes | 40 | 160 B |
I3C_RX_DATA | 8 | ECC Wrapper | Inject only | Yes | 41 | 20 KB |