SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The PCIE_ECC0_UNCORR_PULSE/PCIE_ECC0_UNCORR_LEVEL and PCIE_ECC0_CORR_PULSE/PCIE_ECC0_CORR_LEVEL interrupts are asserted by the CBA clock domain ECC Aggregator. The PCIE_ECC1_UNCORR_PULSE/PCIE_ECC1_UNCORR_LEVEL interrupts are asserted by the Core clock domain ECC Aggregator. The Core clock domain ECC Aggregator correctable interrupts are not exported since this aggregator is only connected to the parity injection logic and the correctable interrupts for this module will never fire.