SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The HBMC may assert the memory interrupt based on the status of the memory transaction. Software needs to handle this interrupt using the MCU_FSS0_HPB0_MC_ISR register. The MCU_FSS0_HPB0_MC_ISR register can provide the status information to determine the cause of the interrupt.