SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
There are two MMCSD modules inside the device - MMCSD0 and MMCSD1. Each MMCSD module includes one MMCSD Host Controller.
Each controller has the following data bus width:
The MMCSD Host Controller provides an interface to eMMC 5.1 (embedded Multi-Media Card), SD 4.10 (Secure Digital), and SDIO 4.0 (Secure Digital IO) devices. The MMCSD Host Controller deals with MMC/SD/SDIO protocol at transmission level, data packing, adding cyclic redundancy checks (CRCs), start/end bit insertion, and checking for syntactical correctness.
The MMCSD Host Controller provides accessibility to external MMC/SD/SDIO devices using a Programmed IO method or DMA data transfer method. In programmed IO method, the device CPU transfers data using the Buffer Data Port register (MMCSD0_DATA_PORT / MMCSD1_DATA_PORT). In DMA data transfer method, the MMCSD Host Controller can read or write memory without device CPU intervention.