SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The trip-zone submodule operation is controlled and monitored through the following registers:
Acronym | Register Description | Address Offset | Shadowed |
---|---|---|---|
EPWM_TZSEL | Trip-Zone Select Register (1) | 24h | No |
EPWM_TZCTL | Trip-Zone Control Register (1) | 28h | No |
EPWM_TZEINT | Trip-Zone Enable Interrupt Register (1) | 2Ah | No |
EPWM_TZFLG | Trip-Zone Flag Register (1) | 2Ch | No |
EPWM_TZCLR | Trip-Zone Clear Register (1) | 2Eh | No |
EPWM_TZFRC | Trip-Zone Force Register (1) | 30h | No |