SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The FSM sequencer provides two programmable delays for each step. The value of OPENDELAY is used to control when the acquisition begins after the step starts and the value of SAMPLEDELAY is used to control the acquisition period. Delays for each of the 16 steps can be configured independently via the respective ADC_DELAY_j register.