SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
LPDDR4 memories are specified to run at high frequency and include additional features such as CA training, write leveling, and ODT. At these high speeds, the DDR PHY also supports read data-eye training and gate training. Leveling and training operations are all performed through the PI module.