SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The given noise filter can be used as generic 2D 5×5 filter core. This mode is enabled by selecting ENABLE_GENERIC_FILTER in CNTR MMR. In this case, software needs to set necessary MMR to provide co-efficients for 2D convulation. The overall decision for 5×5 co-efficient is shown in Figure 6-131.
Note the order of the weight is Column first then Row second C0_R0, C1_R0, ... , C4_R5, C5_R5.
Figure 6-132 shows the usage of Weight or Range LUT for Generic Filtering Mode.