SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
Clocks | |
Module Clock Input | Description |
GPIO_VBUS_CLK | GPIO functional and interface clock |
Resets | |
Module Reset Input | Description |
GPIO_RST | GPIO reset |
Interrupt Requests | ||
Module Interrupt Signal | Description | Type |
GPIO_0_INT[0:127] | GPIO pins[0:127] interrupt request | Pulse |
GPIO_GPIO_BANK_0 | GPIO bank0 interrupt request | Pulse |
GPIO_GPIO_BANK_1 | GPIO bank1 interrupt request | Pulse |
GPIO_GPIO_BANK_2 | GPIO bank2 interrupt request | Pulse |
GPIO_GPIO_BANK_3 | GPIO bank3 interrupt request | Pulse |
GPIO_GPIO_BANK_4 | GPIO bank4 interrupt request | Pulse |
GPIO_GPIO_BANK_5 | GPIO bank5 interrupt request | Pulse |
GPIO_GPIO_BANK_6 | GPIO bank6 interrupt request | Pulse |
GPIO_GPIO_BANK_7 | GPIO bank7 interrupt request | Pulse |