SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
This chapter serves to describe the integration of the third-party USB controller and should not be considered sufficient for those wishing to modify the existing Linux or RTOS USB driver(s) or create a new driver to support this controller implementation. For those who do wish to substantially modify the existing Linux or RTOS USB driver(s), or create new drivers, contact TI for more information on how to obtain the third-party documentation under NDA.
The USB3SS subsystem contains the USB3.0 Dual Role Device (DRD) controller module and a USB2.0 PHY module. A wrapper module is controlling some top-level functions like Host and Device role switch and reset release.
The USB controller uses USB2PHY for USB2.0 operation and one of the device SERDESes for USB3.0 speeds. The SERDES also contains lane swap feature for USB Type-C plug flipping support.