SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The Rx PSI-L interface includes a single outbound event transport lane (ETL) which allows internal events to be sent to other UDMA/UTC/PDMA instances on the device for synchronization and triggering purposes. The destination event number is programmed for each event source within the UDMA. See registers: