SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
As a Root Port, PCIe core is the master of PCIe subsystem. If the device hardware and the software is reset and re-initialized, the system does not get additional benefit of keeping the PCIe subsystem alive as all context information is lost. So, this mode is not supported.