Table 10-119 shows the MODSS Interrupt Aggregators 0 and 1, and UDMASS Interrupt Aggregator 0
parameters set during design time. 4 local (LEVI) interrupts are from the MCRC0
module.
Table 10-119 Interrupt Aggregators ParametersModule Instance | Parameters |
VINTR(1) | SEVI(2) | GEVI(3) | LEVI(4) | MEVI(5) |
NAVSS0_INTR_AGGR0 | 64 | 1024 | 0 | 0 | 0 |
NAVSS0_INTR_AGGR1 | 64 | 1024 | 0 | 0 | 0 |
NAVSS0_UDMASS_INTR_AGGR0 | 256 | 4608 | 512 | 132 | 512 |
MCU_NAVSS0_UDMASS_INTR_AGGR0 | 256 | 1536 | 256 | 12 | 128 |
(1) VINTR – Number of Virtual Interrupt outputs. These are
connected to the interrupt router inputs. Value can be read from
INTA_INTCAP/UDMA_INTA_INTCAP register.
(2) SEVI – Number of Main (Steerable) Events. Value can be read
from INTA_INTCAP/UDMA_INTA_INTCAP register.
(3) GEVI – Number of Countable Events. Value can be read from
INTA_AUXCAP/UDMA_INTA_AUXCAP register.
(4) LEVI – Number of Local Event inputs. Value can be read from
INTA_AUXCAP/UDMA_INTA_AUXCAP register.
(5) MEVI – Number of Multicast Events. Value can be read from
INTA_AUXCAP/UDMA_INTA_AUXCAP register.