SPRUJ28C november 2021 – june 2023 AM68 , AM68A , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VL-Q1
The data interface is used for data transfer to external flash devices in direct and indirect mode of operation. The data slave controller validates incoming data accesses, responds to invalid requests, performs any required byte and halfword reordering, blocks writes that violate the programmed write protection rules (only for direct access) and forwards the transfer request to either the direct access controller (DAC) or the indirect access controller (INDAC).
The data interface bus is 32-bits wide. Therefore only byte, halfword and word accesses are permitted. When the controller is configured to work in SPI Octal DDR Mode or Octal DDR Protocol (where 2 bytes are collected within single SPI clock cycle what exceeds the size of 1 byte transfer request), 8 bit transfer size is not allowed.
Cache line wrap accesses over the data slave port should be word aligned.
Data slave port doesn't support cache line wrap bursts of 128 bytes.